??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
211
Shaft Size
2 Inch
Part No.
135183
Description
WSTU-SCM-200
Weight
10.2 lbs
Take-Up Frame Size
WS502
Lubrication Feature
RE-LUBE
A
2.22 Inch
B
6.69 Inch
C
1.063 Inch
D
3.75 Inch
E
4.19 Inch
Bolt Diameter
1-1/4 Inch
G
0.75 Inch
H
1.00 Inch
J
4.00 Inch
K
2.50 Inch
L
2.71 Inch
M
5.110 / 5.140 Inch
N
5.88 Inch
R
0.87 Inch
S
1.35 Inch
T
2.50 Inch
Download CAD models
Previews